McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 19 SB
Part #:1619155001
Catalog #:MCFR 19 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Minimum Thread Length (in): | 11 in | Stud Diameter (mm): | 8 mm |
| Reamed Hole (mm): | 4 mm | Overall Length (mm): | 32 mm |
| Roller Width (mm): | 11 mm | Stud Length (mm): | 20 mm |
| Hex Socket (mm): | 4 mm | Lubrication Fitting Size (mm): | 4 mm |
| Weight (kg): | 0.05 kg |
Technical Specifications
| Limiting Speed: | 15,500 | Dynamic Track Roller Load Rating (N): | 3,730 N |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Dynamic Radial Rating: | 839 | Rolling Element: | Needle Roller - Caged |
| Hex/Slot: | Hex Hole | Adjustment: | None |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 1,550 lb |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Industry Standard: | DIN / JIS | Static Track Roller Load Rating: | 4,140 |
| Static Load Rating: | 4,140 | Roller Shape: | Crowned |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 8 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 4,510 N |
General Specifications
| UPC: | 726166015725 | Weight: | 0.10 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

