McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFRE 19 SB
Part #:1619165001
Catalog #:MCFRE 19 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Stud Diameter (mm): | 8 mm | Roller Width (mm): | 11 mm |
| Overall Length (mm): | 32 mm | Stud Length (mm): | 20 mm |
| Bushing Diameter (mm): | 11 mm | Minimum Thread Length (in): | 11 in |
| Lubrication Fitting Size (mm): | 4 mm | Hex Socket (mm): | 4 mm |
| Reamed Hole (mm): | 4 mm | Eccentricity (mm): | 0.5 mm |
| Bushing Length (mm): | 9 mm | Weight (kg): | 0.03 kg |
Technical Specifications
| Sealing: | Sealed | Limiting Speed: | 15,500 |
| O.D. Configuration: | Crowned | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 839 | Adjustment: | Eccentric Bushing |
| Dynamic Track Roller Load Rating (N): | 3,730 N | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 4,140 | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Industry Standard: | DIN / JIS | Static Load Rating: | 4,140 |
| Platform: | CAMROL® | Dynamic Load Rating (N): | 4,520 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 8 N·m |
General Specifications
| UPC: | 726166097936 | Weight: | 0.07 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

