McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 22 SB
Part #:1622015001
Catalog #:MCF 22 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Reamed Hole (mm): | 4 mm | Roller Width (mm): | 12 mm |
| Lubrication Fitting Size (mm): | 4 mm | Hex Socket (mm): | 4 mm |
| Stud Diameter (mm): | 10 mm | Stud Length (mm): | 23 mm |
| Minimum Thread Length (in): | 12 in | Overall Length (mm): | 36 mm |
| Weight (kg): | 0.06 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 1,765 | Dynamic Track Roller Load Rating (N): | 7,850 N |
| Adjustment: | None | Series: | Metric CAMROL® |
| O.D. Configuration: | Crowned | Limiting Speed: | 9,000 |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Static Load Rating: | 10,400 |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 10,400 |
| Industry Standard: | DIN | Platform: | CAMROL® |
| Roller Shape: | Crowned | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 9,410 N | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166016371 | Weight: | 0.14 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

