McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 22 SB
Part #:1622031401
Catalog #:MCFE 22 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Eccentricity (mm): | 0.5 mm | Bushing Diameter (mm): | 13 mm |
| Reamed Hole (mm): | 4 mm | Overall Length (mm): | 36 mm |
| Minimum Thread Length (in): | 12 in | Hex Socket (mm): | 4 mm |
| Roller Width (mm): | 12 mm | Stud Diameter (mm): | 10 mm |
| Bushing Length (mm): | 10 mm | Stud Length (mm): | 23 mm |
| Lubrication Fitting Size (mm): | 4 mm | Weight (kg): | 0.04 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Series: | Metric CAMROL® |
| Sealing: | Sealed | Dynamic Track Roller Load Rating (N): | 7,850 N |
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Crowned |
| Limiting Speed: | 9,000 | Dynamic Radial Rating: | 1,765 |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 10,400 | Platform: | CAMROL® |
| Industry Standard: | DIN | Roller Shape: | Crowned |
| Static Load Rating: | 10,400 | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 9,000 lb |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 9,410 N |
General Specifications
| UPC: | 726166016432 | Weight: | 0.09 LB |
| Packaged Length: | 1.00 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

