McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 22A SB
Part #:1622152601
Catalog #:MCFR 22A SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 22 mm |
| Lubrication Fitting Size (mm): | 4 mm | Reamed Hole (mm): | 4 mm |
| Stud Diameter (mm): | 10 mm | Overall Length (mm): | 36 mm |
| Minimum Thread Length (in): | 13 in | Hex Socket (mm): | 5 mm |
| Stud Length (mm): | 23 mm | Roller Width (mm): | 12 mm |
| Weight (kg): | 0.06 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | O.D. Configuration: | Crowned |
| Adjustment: | None | Hex/Slot: | Hex Hole |
| Series: | Metric CAMROL® | Limiting Speed: | 13,500 |
| Sealing: | Sealed | Dynamic Track Roller Load Rating (N): | 5,200 N |
| Dynamic Radial Rating: | 1,169 | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | JIS | Stud Type: | Standard Stud |
| Dynamic Load Rating (lb): | 1,350 lb | Static Load Rating: | 6,050 |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 6,050 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 6,280 N |
| Clamping Torque (Nm): | 15 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166016838 | Weight: | 0.14 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

