McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFRE 22 SB
Part #:1622165001
Catalog #:MCFRE 22 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Bushing Length (mm): | 10 mm | Hex Socket (mm): | 4 mm |
| Stud Diameter (mm): | 10 mm | Stud Length (mm): | 23 mm |
| Bushing Diameter (mm): | 13 mm | Minimum Thread Length (in): | 12 in |
| Lubrication Fitting Size (mm): | 4 mm | Eccentricity (mm): | 0.5 mm |
| Roller Width (mm): | 12 mm | Reamed Hole (mm): | 4 mm |
| Overall Length (mm): | 36 mm | Weight (kg): | 0.05 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 5,200 N | Series: | Metric CAMROL® |
| Adjustment: | Eccentric Bushing | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 1,169 | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Limiting Speed: | 13,500 | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 1,360 | Static Track Roller Load Rating: | 6,050 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Industry Standard: | DIN | Dynamic Load Rating (lb): | 1,350 lb |
| Stud Type: | Standard Stud with Eccentric Bushing | Roller Shape: | Crowned |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 6,280 N |
General Specifications
| UPC: | 726166114213 | Weight: | 0.11 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

