McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 26 SB
Part #:1626155001
Catalog #:MCFR 26 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 26 mm |
| Roller Width (mm): | 12 mm | Reamed Hole (mm): | 4 mm |
| Minimum Thread Length (in): | 12 in | Stud Length (mm): | 23 mm |
| Overall Length (mm): | 36 mm | Stud Diameter (mm): | 10 mm |
| Hex Socket (mm): | 4 mm | Lubrication Fitting Size (mm): | 4 mm |
| Weight (kg): | 0.08 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Hex/Slot: | Hex Hole |
| Dynamic Radial Rating: | 1,169 | Limiting Speed: | 13,500 |
| Dynamic Track Roller Load Rating (N): | 5,200 N | Series: | Metric CAMROL® |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 6,050 | Roller Shape: | Crowned |
| Static Track Roller Load Rating: | 6,050 | Stud Type: | Standard Stud |
| Industry Standard: | DIN | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Clamping Torque (Nm): | 15 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 6,280 N |
General Specifications
| UPC: | 726166018276 | Weight: | 0.17 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

