McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 30 SB
Part #:1630015001
Catalog #:MCF 30 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 30 mm |
| Stud Diameter (mm): | 12 mm | Roller Width (mm): | 14 mm |
| Oil Hole Center (mm): | 6 mm | Stud Length (mm): | 25 mm |
| Oil Hole Diameter (mm): | 3 mm | Lubrication Fitting Size (mm): | 6 mm |
| Reamed Hole (mm): | 6 mm | Overall Length (mm): | 40 mm |
| Minimum Thread Length (in): | 14 in | Hex Socket (mm): | 6 mm |
| Weight (kg): | 0.12 kg |
Technical Specifications
| Dynamic Radial Rating: | 2,491 | O.D. Configuration: | Crowned |
| Dynamic Track Roller Load Rating (N): | 11,080 N | Series: | Metric CAMROL® |
| Sealing: | Sealed | Adjustment: | None |
| Limiting Speed: | 6,400 | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 15,300 |
| Static Load Rating: | 15,300 | Clamping Torque (Nm): | 22 N·m |
| Dynamic Load Rating (N): | 13,240 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166018658 | Weight: | 0.26 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

