McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 32 SB
Part #:1632035001
Catalog #:MCFE 32 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 32 mm |
| Bushing Diameter (mm): | 15 mm | Eccentricity (mm): | 0.5 mm |
| Bushing Length (mm): | 11 mm | Minimum Thread Length (in): | 14 in |
| Roller Width (mm): | 14 mm | Stud Diameter (mm): | 12 mm |
| Overall Length (mm): | 40 mm | Hex Socket (mm): | 6 mm |
| Reamed Hole (mm): | 6 mm | Lubrication Fitting Size (mm): | 6 mm |
| Stud Length (mm): | 25 mm | Weight (kg): | 0.1 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Limiting Speed: | 6,400 |
| Dynamic Radial Rating: | 2,491 | Rolling Element: | Needle Roller - Full Complement |
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Hex/Slot: | Hex Hole | Dynamic Track Roller Load Rating (N): | 11,080 N |
| Adjustment: | Eccentric Bushing | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud with Eccentric Bushing | Tolerance Class: | P0 Equivalent |
| Static Track Roller Load Rating: | 15,300 | Industry Standard: | DIN / JIS |
| Roller Shape: | Crowned | Static Load Rating: | 15,300 |
| Platform: | CAMROL® | Dynamic Load Rating (N): | 13,240 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 22 N·m |
General Specifications
| UPC: | 726166019587 | Weight: | 0.23 LB |
| Packaged Length: | 1.37 IN | Packaged Width: | 1.37 IN |
| Packaged Height: | 1.57 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

