McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 32 SB
Part #:1632155001
Catalog #:MCFR 32 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M12x1.5 | Roller Diameter (mm): | 32 mm |
| Reamed Hole (mm): | 6 mm | Minimum Thread Length (in): | 14 in |
| Roller Width (mm): | 14 mm | Hex Socket (mm): | 6 mm |
| Stud Diameter (mm): | 12 mm | Lubrication Fitting Size (mm): | 6 mm |
| Stud Length (mm): | 25 mm | Overall Length (mm): | 40 mm |
| Oil Hole Center (mm): | 6 mm | Oil Hole Diameter (mm): | 3 mm |
| Weight (kg): | 0.13 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 6,860 N | Sealing: | Sealed |
| Dynamic Radial Rating: | 1,542 | Rolling Element: | Needle Roller - Caged |
| Series: | Metric CAMROL® | O.D. Configuration: | Crowned |
| Limiting Speed: | 9,600 | Adjustment: | None |
| Hex/Slot: | Hex Hole | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Static Load Rating: | 8,050 |
| Industry Standard: | DIN / JIS | Static Track Roller Load Rating: | 8,050 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Clamping Torque (Nm): | 22 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 8,240 N |
General Specifications
| UPC: | 726166019846 | Weight: | 0.28 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

