McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 35 SB
Part #:1635015001
Catalog #:MCF 35 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 35 mm |
| Minimum Thread Length (in): | 18 in | Reamed Hole (mm): | 6 mm |
| Stud Length (mm): | 32.5 mm | Hex Socket (mm): | 8 mm |
| Overall Length (mm): | 52 mm | Lubrication Fitting Size (mm): | 6 mm |
| Oil Hole Diameter (mm): | 3 mm | Oil Hole Center (mm): | 8 mm |
| Stud Diameter (mm): | 16 mm | Roller Width (mm): | 18 mm |
| Weight (kg): | 0.21 kg |
Technical Specifications
| Dynamic Radial Rating: | 3,815 | Limiting Speed: | 4,200 |
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Track Roller Load Rating (N): | 16,970 N | Hex/Slot: | Hex Hole |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 4,200 lb | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Static Track Roller Load Rating: | 28,500 | Stud Type: | Standard Stud |
| Industry Standard: | DIN / JIS | Static Load Rating: | 28,500 |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 20,300 N | Clamping Torque (Nm): | 57 N·m |
General Specifications
| UPC: | 726166020217 | Weight: | 0.47 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 1.80 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

