McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 35 SB
Part #:1635035001
Catalog #:MCFE 35 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 35 mm |
| Minimum Thread Length (in): | 18 in | Stud Length (mm): | 32.5 mm |
| Bushing Length (mm): | 14 mm | Bushing Diameter (mm): | 20 mm |
| Stud Diameter (mm): | 16 mm | Roller Width (mm): | 18 mm |
| Eccentricity (mm): | 1 mm | Lubrication Fitting Size (mm): | 6 mm |
| Hex Socket (mm): | 8 mm | Reamed Hole (mm): | 6 mm |
| Overall Length (mm): | 52 mm | Weight (kg): | 0.18 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 16,970 N | Dynamic Radial Rating: | 3,815 |
| Rolling Element: | Needle Roller - Full Complement | Series: | Metric CAMROL® |
| Limiting Speed: | 4,200 | Hex/Slot: | Hex Hole |
| Adjustment: | Eccentric Bushing | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 28,500 | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Track Roller Load Rating: | 28,500 | Industry Standard: | DIN / JIS |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Crowned | Clamping Torque (Nm): | 57 N·m |
| Dynamic Load Rating (N): | 20,300 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166020309 | Weight: | 0.40 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 2.36 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

