McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 40A SB
Part #:1640012601
Catalog #:MCF 40A SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Minimum Thread Length (in): | 20 in | Hex Socket (mm): | 8 mm |
| Reamed Hole (mm): | 6 mm | Oil Hole Center (mm): | 10 mm |
| Oil Hole Diameter (mm): | 3 mm | Overall Length (mm): | 58 mm |
| Stud Diameter (mm): | 18 mm | Stud Length (mm): | 36.5 mm |
| Lubrication Fitting Size (mm): | 6 mm | Roller Width (mm): | 20 mm |
| Weight (kg): | 0.32 kg |
Technical Specifications
| Dynamic Radial Rating: | 4,366 | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Crowned | Sealing: | Sealed |
| Limiting Speed: | 3,300 | Dynamic Track Roller Load Rating (N): | 19,420 N |
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | None |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | JIS | Roller Shape: | Crowned |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 32,200 | Stud Type: | Standard Stud |
| Static Track Roller Load Rating: | 32,200 | Dynamic Load Rating (N): | 23,240 N |
| Clamping Torque (Nm): | 85 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166021177 | Weight: | 0.71 LB |
| Packaged Length: | 2.48 IN | Packaged Width: | 1.73 IN |
| Packaged Height: | 1.73 IN | Country of Origin: | China |

