McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 40 SB
Part #:1640015001
Catalog #:MCF 40 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Reamed Hole (mm): | 6 mm | Oil Hole Center (mm): | 8 mm |
| Oil Hole Diameter (mm): | 3 mm | Minimum Thread Length (in): | 19 in |
| Stud Diameter (mm): | 18 mm | Roller Width (mm): | 20 mm |
| Stud Length (mm): | 36.5 mm | Lubrication Fitting Size (mm): | 6 mm |
| Hex Socket (mm): | 8 mm | Overall Length (mm): | 58 mm |
| Weight (kg): | 0.3 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 19,420 N | Hex/Slot: | Hex Hole |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 3,300 | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 4,366 | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 32,200 | Industry Standard: | DIN |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 32,200 |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Dynamic Load Rating (N): | 23,240 N |
| Clamping Torque (Nm): | 85 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166021313 | Weight: | 0.67 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

