McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 40 SB
Part #:1640150601
Catalog #:MCFR 40 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Lubrication Fitting Size (mm): | 6 mm | Hex Socket (mm): | 8 mm |
| Oil Hole Center (mm): | 8 mm | Overall Length (mm): | 58 mm |
| Minimum Thread Length (in): | 19 in | Oil Hole Diameter (mm): | 3 mm |
| Reamed Hole (mm): | 6 mm | Stud Length (mm): | 36.5 mm |
| Roller Width (mm): | 20 mm | Stud Diameter (mm): | 18 mm |
| Weight (kg): | 0.3 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Needle Roller - Caged |
| Dynamic Radial Rating: | 2,999 | Dynamic Track Roller Load Rating (N): | 13,340 N |
| O.D. Configuration: | Crowned | Series: | Metric CAMROL® |
| Hex/Slot: | Hex Hole | Limiting Speed: | 5,000 |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 19,800 | Platform: | CAMROL® |
| Industry Standard: | DIN | Roller Shape: | Crowned |
| Static Track Roller Load Rating: | 19,800 | Clamping Torque (Nm): | 85 N·m |
| Dynamic Load Rating (N): | 15,990 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166021474 | Weight: | 0.66 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

