McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 40A SB
Part #:1640152601
Catalog #:MCFR 40A SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Roller Width (mm): | 20 mm | Overall Length (mm): | 58 mm |
| Lubrication Fitting Size (mm): | 6 mm | Hex Socket (mm): | 8 mm |
| Stud Diameter (mm): | 18 mm | Stud Length (mm): | 36.5 mm |
| Oil Hole Diameter (mm): | 3 mm | Minimum Thread Length (in): | 20 in |
| Oil Hole Center (mm): | 10 mm | Reamed Hole (mm): | 6 mm |
| Weight (kg): | 0.48 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 13,340 N | Adjustment: | None |
| Sealing: | Sealed | O.D. Configuration: | Crowned |
| Hex/Slot: | Hex Hole | Limiting Speed: | 5,000 |
| Dynamic Radial Rating: | 2,999 | Rolling Element: | Needle Roller - Caged |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 5,000 lb | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 19,800 | Stud Type: | Standard Stud |
| Static Load Rating: | 19,800 | Industry Standard: | JIS |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 15,990 N |
| Clamping Torque (Nm): | 85 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166021825 | Weight: | 1.06 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

