McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFRE 40 SB
Part #:1640165001
Catalog #:MCFRE 40 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Eccentricity (mm): | 1 mm | Stud Diameter (mm): | 18 mm |
| Roller Width (mm): | 20 mm | Minimum Thread Length (in): | 19 in |
| Overall Length (mm): | 58 mm | Stud Length (mm): | 36.5 mm |
| Hex Socket (mm): | 8 mm | Bushing Length (mm): | 16 mm |
| Reamed Hole (mm): | 6 mm | Bushing Diameter (mm): | 22 mm |
| Lubrication Fitting Size (mm): | 6 mm | Weight (kg): | 0.26 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Series: | Metric CAMROL® |
| Adjustment: | Eccentric Bushing | Limiting Speed: | 5,000 |
| O.D. Configuration: | Crowned | Dynamic Radial Rating: | 2,999 |
| Dynamic Track Roller Load Rating (N): | 13,340 N | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Caged | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 19,800 | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Track Roller Load Rating: | 19,800 | Industry Standard: | DIN |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 5,000 lb |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 85 N·m | Dynamic Load Rating (N): | 15,990 N |
General Specifications
| UPC: | 726166102081 | Weight: | 0.57 LB |
| Packaged Length: | 1.69 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 2.36 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

