McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 47 SB
Part #:1647015001
Catalog #:MCF 47 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Overall Length (mm): | 66 mm | Oil Hole Center (mm): | 9 mm |
| Minimum Thread Length (in): | 21 in | Oil Hole Diameter (mm): | 4 mm |
| Stud Length (mm): | 40.5 mm | Reamed Hole (mm): | 8 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Diameter (mm): | 20 mm |
| Roller Width (mm): | 24 mm | Hex Socket (mm): | 10 mm |
| Weight (kg): | 0.46 kg |
Technical Specifications
| Limiting Speed: | 2,600 | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Adjustment: | None |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 25,690 N |
| Hex/Slot: | Hex Hole | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 5,776 | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Industry Standard: | DIN | Static Load Rating: | 46,700 |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 2,600 lb |
| Static Track Roller Load Rating: | 46,700 | Roller Shape: | Crowned |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 30,790 N | Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166022600 | Weight: | 1.01 LB |
| Packaged Length: | 2.30 IN | Packaged Width: | 2.80 IN |
| Packaged Height: | 2.20 IN | Country of Origin: | China |

