McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 52A SB
Part #:1652012601
Catalog #:MCF 52A SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Reamed Hole (mm): | 8 mm | Oil Hole Diameter (mm): | 4 mm |
| Overall Length (mm): | 66 mm | Lubrication Fitting Size (mm): | 8 mm |
| Oil Hole Center (mm): | 12 mm | Stud Length (mm): | 40.5 mm |
| Stud Diameter (mm): | 20 mm | Roller Width (mm): | 24 mm |
| Minimum Thread Length (in): | 22 in | Hex Socket (mm): | 10 mm |
| Weight (kg): | 0.52 kg |
Technical Specifications
| Dynamic Radial Rating: | 5,776 | Limiting Speed: | 2,600 |
| Adjustment: | None | O.D. Configuration: | Crowned |
| Series: | Metric CAMROL® | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Sealed |
| Dynamic Track Roller Load Rating (N): | 25,690 N | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 46,700 | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Static Load Rating: | 46,700 | Tolerance Class: | P0 Equivalent |
| Industry Standard: | JIS | Dynamic Load Rating (N): | 30,790 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166023706 | Weight: | 1.14 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

