McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 52 SB
Part #:1652155001
Catalog #:MCFR 52 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Minimum Thread Length (in): | 21 in | Oil Hole Center (mm): | 9 mm |
| Overall Length (mm): | 66 mm | Lubrication Fitting Size (mm): | 8 mm |
| Reamed Hole (mm): | 8 mm | Stud Length (mm): | 40.5 mm |
| Oil Hole Diameter (mm): | 4 mm | Hex Socket (mm): | 10 mm |
| Roller Width (mm): | 24 mm | Stud Diameter (mm): | 20 mm |
| Weight (kg): | 0.51 kg |
Technical Specifications
| Hex/Slot: | Hex Hole | Dynamic Track Roller Load Rating (N): | 17,750 N |
| Sealing: | Sealed | Dynamic Radial Rating: | 3,991 |
| Series: | Metric CAMROL® | O.D. Configuration: | Crowned |
| Rolling Element: | Needle Roller - Caged | Limiting Speed: | 3,900 |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Industry Standard: | DIN |
| Static Load Rating: | 29,800 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Stud Type: | Standard Stud |
| Dynamic Load Rating (lb): | 3,900 lb | Static Track Roller Load Rating: | 29,800 |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 118 N·m | Dynamic Load Rating (N): | 21,280 N |
General Specifications
| UPC: | 726166024505 | Weight: | 1.13 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

