McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 62 SB
Part #:1662015001
Catalog #:MCF 62 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Overall Length (mm): | 80 mm | Oil Hole Diameter (mm): | 4 mm |
| Reamed Hole (mm): | 8 mm | Roller Width (mm): | 29 mm |
| Hex Socket (mm): | 14 mm | Oil Hole Center (mm): | 11 mm |
| Stud Diameter (mm): | 24 mm | Stud Length (mm): | 49.5 mm |
| Minimum Thread Length (in): | 25 in | Lubrication Fitting Size (mm): | 8 mm |
| Weight (kg): | 0.92 kg |
Technical Specifications
| Dynamic Radial Rating: | 8,732 | Hex/Slot: | Hex Hole |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Track Roller Load Rating (N): | 38,840 N |
| Series: | Metric CAMROL® | Sealing: | Sealed |
| O.D. Configuration: | Crowned | Adjustment: | None |
| Limiting Speed: | 2,100 | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 65,400 | Roller Shape: | Crowned |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Industry Standard: | DIN |
| Static Track Roller Load Rating: | 65,400 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 216 N·m | Dynamic Load Rating (N): | 46,580 N |
General Specifications
| UPC: | 726166025168 | Weight: | 2.02 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 3.30 IN | Country of Origin: | China |

