McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCF 72 SB
Part #:1672015004
Catalog #:MCF 72 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24X1.5 | Roller Diameter (mm): | 72 mm |
| Hex Socket (mm): | 14 mm | Lubrication Fitting Size (mm): | 8 mm |
| Roller Width (mm): | 29 mm | Overall Length (mm): | 80 mm |
| Stud Length (mm): | 49.5 mm | Reamed Hole (mm): | 8 mm |
| Stud Diameter (mm): | 24 mm | Oil Hole Diameter (mm): | 4 mm |
| Oil Hole Center (mm): | 12 mm | Minimum Thread Length (in): | 25 in |
| Weight (kg): | 1.16 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Limiting Speed: | 2,100 |
| Adjustment: | None | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Track Roller Load Rating (N): | 38,840 N | Hex/Slot: | Hex Hole |
| Series: | Metric CAMROL® | Sealing: | Sealed |
| Dynamic Radial Rating: | 8,732 | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Industry Standard: | DIN | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 14,703 | Static Track Roller Load Rating: | 65,400 |
| Roller Shape: | Crowned | Dynamic Load Rating (N): | 46,580 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 216 N·m |
General Specifications
| UPC: | 726166026431 | Weight: | 2.56 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 4.50 IN |

