McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 72 SB
Part #:1672155001
Catalog #:MCFR 72 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Stud Diameter (mm): | 24 mm | Roller Width (mm): | 29 mm |
| Oil Hole Diameter (mm): | 4 mm | Lubrication Fitting Size (mm): | 8 mm |
| Hex Socket (mm): | 14 mm | Oil Hole Center (mm): | 11 mm |
| Minimum Thread Length (in): | 25 in | Overall Length (mm): | 80 mm |
| Stud Length (mm): | 49.5 mm | Reamed Hole (mm): | 8 mm |
| Weight (kg): | 1.12 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 26,380 N | Rolling Element: | Needle Roller - Caged |
| Dynamic Radial Rating: | 5,931 | Limiting Speed: | 3,100 |
| Series: | Metric CAMROL® | Hex/Slot: | Hex Hole |
| Adjustment: | None | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 46,300 | Roller Shape: | Crowned |
| Industry Standard: | DIN | Stud Type: | Standard Stud |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 46,300 |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 31,680 N | Clamping Torque (Nm): | 216 N·m |
General Specifications
| UPC: | 726166027063 | Weight: | 2.48 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

