McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFE 90 SB
Part #:1690035001
Catalog #:MCFE 90 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 90 mm |
| Eccentricity (mm): | 1.5 mm | Stud Diameter (mm): | 30 mm |
| Bushing Length (mm): | 29 mm | Lubrication Fitting Size (mm): | 8 mm |
| Minimum Thread Length (in): | 32 in | Bushing Diameter (mm): | 35 mm |
| Hex Socket (mm): | 14 mm | Reamed Hole (mm): | 8 mm |
| Overall Length (mm): | 100 mm | Roller Width (mm): | 35 mm |
| Stud Length (mm): | 63 mm | Weight (kg): | 2.06 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 64,140 N | Limiting Speed: | 1,500 |
| Dynamic Radial Rating: | 14,420 | Sealing: | Sealed |
| Adjustment: | Eccentric Bushing | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Hex Hole |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Load Rating: | 102,300 |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 102,300 |
| Platform: | CAMROL® | Industry Standard: | DIN / JIS |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (N): | 76,980 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 441 N·m |
General Specifications
| UPC: | 726166081843 | Weight: | 4.54 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 3.54 IN |
| Packaged Height: | 4.33 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

