McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Hex Hole - Sealed - MCFR 90 SB
Part #:1690155001
Catalog #:MCFR 90 SB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 90 mm |
| Minimum Thread Length (in): | 32 in | Lubrication Fitting Size (mm): | 8 mm |
| Hex Socket (mm): | 14 mm | Stud Length (mm): | 63 mm |
| Stud Diameter (mm): | 30 mm | Overall Length (mm): | 100 mm |
| Roller Width (mm): | 35 mm | Oil Hole Diameter (mm): | 4 mm |
| Reamed Hole (mm): | 8 mm | Oil Hole Center (mm): | 15 mm |
| Weight (kg): | 2.18 kg |
Technical Specifications
| Limiting Speed: | 2,200 | Dynamic Radial Rating: | 10,495 |
| Rolling Element: | Needle Roller - Caged | O.D. Configuration: | Crowned |
| Sealing: | Sealed | Hex/Slot: | Hex Hole |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 46,680 N |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 2,200 lb |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 87,600 |
| Stud Type: | Standard Stud | Industry Standard: | DIN / JIS |
| Static Load Rating: | 87,600 | Roller Shape: | Crowned |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 441 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 56,000 N |
General Specifications
| UPC: | 726166029265 | Weight: | 4.81 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 3.62 IN | Country of Origin: | China |

