McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 16
Part #:1616150000
Catalog #:MCFR 16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Reamed Hole (mm): | 4 mm | Stud Length (mm): | 16 mm |
| Overall Length (mm): | 28 mm | Roller Width (mm): | 11 mm |
| Lubrication Fitting Size (mm): | 4 mm | Stud Diameter (mm): | 6 mm |
| Minimum Thread Length (in): | 9 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Dynamic Radial Rating: | 771 | O.D. Configuration: | Crowned |
| Limiting Speed: | 19,500 | Rolling Element: | Needle Roller - Caged |
| Hex/Slot: | Screwdriver Slot | Sealing: | Unsealed |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 3,430 N |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 2,350 |
| Platform: | CAMROL® | Industry Standard: | DIN / JIS |
| Static Load Rating: | 2,350 | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 3 N·m | Dynamic Load Rating (N): | 4,120 N |
General Specifications
| UPC: | 726166014520 | Weight: | 0.07 LB |
| Packaged Length: | 1.60 IN | Packaged Width: | 1.40 IN |
| Packaged Height: | 1.40 IN | Country of Origin: | China |

