McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 19
Part #:1619010000
Catalog #:MCF 19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Stud Length (mm): | 20 mm | Stud Diameter (mm): | 8 mm |
| Reamed Hole (mm): | 4 mm | Lubrication Fitting Size (mm): | 4 mm |
| Roller Width (mm): | 11 mm | Minimum Thread Length (in): | 11 in |
| Overall Length (mm): | 32 mm | Weight (kg): | 0.05 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Dynamic Track Roller Load Rating (N): | 6,670 N | Adjustment: | None |
| Limiting Speed: | 10,500 | Dynamic Radial Rating: | 1,500 |
| Hex/Slot: | Screwdriver Slot | Series: | Metric CAMROL® |
| Sealing: | Unsealed | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Static Track Roller Load Rating: | 5,100 |
| Dynamic Load Rating (lb): | 1,500 lb | Static Load Rating: | 5,100 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 8 N·m |
| Dynamic Load Rating (N): | 8,040 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166014995 | Weight: | 0.11 LB |
| Packaged Length: | 1.70 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

