McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 19
Part #:1619150000
Catalog #:MCFR 19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M8x1.25 | Roller Diameter (mm): | 19 mm |
| Reamed Hole (mm): | 4 mm | Lubrication Fitting Size (mm): | 4 mm |
| Overall Length (mm): | 32 mm | Minimum Thread Length (in): | 11 in |
| Stud Length (mm): | 20 mm | Roller Width (mm): | 11 mm |
| Stud Diameter (mm): | 8 mm | Weight (kg): | 0.05 kg |
Technical Specifications
| Dynamic Radial Rating: | 839 | Dynamic Track Roller Load Rating (N): | 3,730 N |
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Rolling Element: | Needle Roller - Caged | Sealing: | Unsealed |
| Series: | Metric CAMROL® | Limiting Speed: | 15,500 |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 4,140 | Roller Shape: | Crowned |
| Static Load Rating: | 4,140 | Industry Standard: | DIN / JIS |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 4,510 N | Clamping Torque (Nm): | 8 N·m |
General Specifications
| UPC: | 726166015398 | Weight: | 0.11 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

