McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 22
Part #:1622010000
Catalog #:MCF 22
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Lubrication Fitting Size (mm): | 4 mm | Reamed Hole (mm): | 4 mm |
| Stud Diameter (mm): | 10 mm | Overall Length (mm): | 36 mm |
| Roller Width (mm): | 12 mm | Minimum Thread Length (in): | 12 in |
| Stud Length (mm): | 23 mm | Weight (kg): | 0.25 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Limiting Speed: | 9,000 |
| Dynamic Radial Rating: | 1,765 | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Hex/Slot: | Screwdriver Slot | Dynamic Track Roller Load Rating (N): | 7,850 N |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 10,400 |
| Static Track Roller Load Rating: | 10,400 | Industry Standard: | DIN |
| Platform: | CAMROL® | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Dynamic Load Rating (N): | 9,410 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166015824 | Weight: | 0.56 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

