McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 22A
Part #:1622012000
Catalog #:MCF 22A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 22 mm |
| Reamed Hole (mm): | 4 mm | Overall Length (mm): | 36 mm |
| Minimum Thread Length (in): | 13 in | Roller Width (mm): | 12 mm |
| Lubrication Fitting Size (mm): | 4 mm | Stud Length (mm): | 23 mm |
| Stud Diameter (mm): | 10 mm | Weight (kg): | 0.06 kg |
Technical Specifications
| Sealing: | Unsealed | Limiting Speed: | 9,000 |
| Adjustment: | None | O.D. Configuration: | Crowned |
| Hex/Slot: | Screwdriver Slot | Dynamic Track Roller Load Rating (N): | 7,850 N |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 1,765 |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Industry Standard: | JIS | Static Load Rating: | 10,400 |
| Static Track Roller Load Rating: | 10,400 | Roller Shape: | Crowned |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 9,410 N |
General Specifications
| UPC: | 726166015961 | Weight: | 0.14 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

