McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 22A
Part #:1622152000
Catalog #:MCFR 22A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 22 mm |
| Overall Length (mm): | 36 mm | Lubrication Fitting Size (mm): | 4 mm |
| Reamed Hole (mm): | 4 mm | Stud Length (mm): | 23 mm |
| Stud Diameter (mm): | 10 mm | Roller Width (mm): | 12 mm |
| Minimum Thread Length (in): | 13 in | Weight (kg): | 0.06 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Caged | Dynamic Track Roller Load Rating (N): | 5,200 N |
| Sealing: | Unsealed | Limiting Speed: | 13,500 |
| Dynamic Radial Rating: | 1,169 | Adjustment: | None |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Static Track Roller Load Rating: | 6,050 | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Static Load Rating: | 6,050 |
| Industry Standard: | JIS | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 6,280 N | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166016562 | Weight: | 0.14 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

