McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 26
Part #:1626010000
Catalog #:MCF 26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 26 mm |
| Stud Diameter (mm): | 10 mm | Reamed Hole (mm): | 4 mm |
| Stud Length (mm): | 23 mm | Minimum Thread Length (in): | 12 in |
| Lubrication Fitting Size (mm): | 4 mm | Overall Length (mm): | 36 mm |
| Roller Width (mm): | 12 mm | Weight (kg): | 0.09 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Sealing: | Unsealed |
| Limiting Speed: | 9,000 | Series: | Metric CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 1,765 | Dynamic Track Roller Load Rating (N): | 7,850 N |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 10,400 | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Industry Standard: | DIN |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 10,400 |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 9,410 N | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166017071 | Weight: | 0.19 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

