McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 26A
Part #:1626012000
Catalog #:MCF 26A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 26 mm |
| Overall Length (mm): | 36 mm | Reamed Hole (mm): | 4 mm |
| Minimum Thread Length (in): | 13 in | Roller Width (mm): | 12 mm |
| Stud Length (mm): | 23 mm | Lubrication Fitting Size (mm): | 4 mm |
| Stud Diameter (mm): | 10 mm | Weight (kg): | 0.08 kg |
Technical Specifications
| Series: | Metric CAMROL® | Sealing: | Unsealed |
| Dynamic Radial Rating: | 1,765 | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 9,000 | Adjustment: | None |
| O.D. Configuration: | Crowned | Dynamic Track Roller Load Rating (N): | 7,850 N |
| Hex/Slot: | Screwdriver Slot | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 10,400 | Static Track Roller Load Rating: | 10,400 |
| Dynamic Load Rating (lb): | 2,460 lb | Industry Standard: | JIS |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Crowned |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 15 N·m |
| Dynamic Load Rating (N): | 9,410 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166017194 | Weight: | 0.17 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN | Country of Origin: | China |

