McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 26A
Part #:1626152000
Catalog #:MCFR 26A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 26 mm |
| Stud Length (mm): | 23 mm | Minimum Thread Length (in): | 13 in |
| Overall Length (mm): | 36 mm | Roller Width (mm): | 12 mm |
| Stud Diameter (mm): | 10 mm | Reamed Hole (mm): | 4 mm |
| Lubrication Fitting Size (mm): | 4 mm | Weight (kg): | 0.08 kg |
Technical Specifications
| Limiting Speed: | 13,500 | Dynamic Radial Rating: | 1,169 |
| Adjustment: | None | Dynamic Track Roller Load Rating (N): | 5,200 N |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Series: | Metric CAMROL® |
| Sealing: | Unsealed | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Static Load Rating: | 1,360 |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 6,050 |
| Industry Standard: | JIS | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 6,280 N | Clamping Torque (Nm): | 22 N·m |
General Specifications
| UPC: | 726166017859 | Weight: | 0.18 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 1.38 IN |

