McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 35
Part #:1635010000
Catalog #:MCF 35
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M16x1.5 | Roller Diameter (mm): | 35 mm |
| Roller Width (mm): | 18 mm | Oil Hole Diameter (mm): | 3 mm |
| Stud Length (mm): | 32.5 mm | Minimum Thread Length (in): | 18 in |
| Overall Length (mm): | 52 mm | Reamed Hole (mm): | 6 mm |
| Stud Diameter (mm): | 16 mm | Lubrication Fitting Size (mm): | 6 mm |
| Oil Hole Center (mm): | 8 mm | Weight (kg): | 0.22 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Dynamic Radial Rating: | 3,815 | Sealing: | Unsealed |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Crowned |
| Limiting Speed: | 4,200 | Dynamic Track Roller Load Rating (N): | 16,970 N |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 28,500 | Industry Standard: | DIN / JIS |
| Platform: | CAMROL® | Roller Shape: | Crowned |
| Static Load Rating: | 28,500 | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 2,360 lb | Stud Type: | Standard Stud |
| Lubrication Hole Location: | Stud side | Clamping Torque (Nm): | 57 N·m |
| Dynamic Load Rating (N): | 20,300 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166019952 | Weight: | 0.48 LB |
| Packaged Length: | 1.90 IN | Packaged Width: | 2.30 IN |
| Packaged Height: | 1.80 IN | Country of Origin: | China |

