McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 40
Part #:1640010000
Catalog #:MCF 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Reamed Hole (mm): | 6 mm | Lubrication Fitting Size (mm): | 6 mm |
| Overall Length (mm): | 58 mm | Oil Hole Diameter (mm): | 3 mm |
| Oil Hole Center (mm): | 8 mm | Minimum Thread Length (in): | 19 in |
| Stud Diameter (mm): | 18 mm | Roller Width (mm): | 20 mm |
| Stud Length (mm): | 36.5 mm | Weight (kg): | 0.5 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 19,420 N | Series: | Metric CAMROL® |
| O.D. Configuration: | Crowned | Limiting Speed: | 3,300 |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Dynamic Radial Rating: | 4,366 | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 2,360 lb | Tolerance Class: | P0 Equivalent |
| Industry Standard: | DIN | Platform: | CAMROL® |
| Static Load Rating: | 32,200 | Roller Shape: | Crowned |
| Static Track Roller Load Rating: | 32,200 | Stud Type: | Standard Stud |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 23,240 N |
| Clamping Torque (Nm): | 85 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166020774 | Weight: | 1.10 LB |
| Packaged Length: | 2.70 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 1.90 IN | Country of Origin: | China |

