McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 40
Part #:1640150000
Catalog #:MCFR 40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Oil Hole Diameter (mm): | 3 mm | Minimum Thread Length (in): | 19 in |
| Stud Length (mm): | 36.5 mm | Stud Diameter (mm): | 18 mm |
| Oil Hole Center (mm): | 8 mm | Overall Length (mm): | 58 mm |
| Roller Width (mm): | 20 mm | Reamed Hole (mm): | 6 mm |
| Lubrication Fitting Size (mm): | 6 mm | Weight (kg): | 0.31 kg |
Technical Specifications
| Dynamic Radial Rating: | 2,999 | Limiting Speed: | 5,000 |
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 13,340 N |
| Rolling Element: | Needle Roller - Caged | Sealing: | Unsealed |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Static Track Roller Load Rating: | 19,800 | Platform: | CAMROL® |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Industry Standard: | DIN |
| Static Load Rating: | 19,800 | Dynamic Load Rating (N): | 15,990 N |
| Clamping Torque (Nm): | 85 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166021412 | Weight: | 0.69 LB |
| Packaged Length: | 1.80 IN | Packaged Width: | 1.70 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

