McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 40A
Part #:1640152000
Catalog #:MCFR 40A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M18x1.5 | Roller Diameter (mm): | 40 mm |
| Stud Length (mm): | 36.5 mm | Reamed Hole (mm): | 6 mm |
| Minimum Thread Length (in): | 20 in | Lubrication Fitting Size (mm): | 6 mm |
| Overall Length (mm): | 58 mm | Oil Hole Diameter (mm): | 3 mm |
| Stud Diameter (mm): | 18 mm | Oil Hole Center (mm): | 10 mm |
| Roller Width (mm): | 20 mm | Weight (kg): | 0.31 kg |
Technical Specifications
| Adjustment: | None | Hex/Slot: | Screwdriver Slot |
| Series: | Metric CAMROL® | Limiting Speed: | 5,000 |
| Rolling Element: | Needle Roller - Caged | Sealing: | Unsealed |
| Dynamic Track Roller Load Rating (N): | 13,340 N | Dynamic Radial Rating: | 2,999 |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | JIS | Stud Type: | Standard Stud |
| Static Load Rating: | 19,800 | Static Track Roller Load Rating: | 19,800 |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 15,990 N | Clamping Torque (Nm): | 85 N·m |
General Specifications
| UPC: | 726166021542 | Weight: | 0.68 LB |
| Packaged Length: | 2.48 IN | Packaged Width: | 1.73 IN |
| Packaged Height: | 1.73 IN | Country of Origin: | China |

