McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 47
Part #:1647150000
Catalog #:MCFR 47
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 47 mm |
| Lubrication Fitting Size (mm): | 8 mm | Overall Length (mm): | 66 mm |
| Minimum Thread Length (in): | 21 in | Stud Diameter (mm): | 20 mm |
| Reamed Hole (mm): | 8 mm | Oil Hole Center (mm): | 9 mm |
| Roller Width (mm): | 24 mm | Oil Hole Diameter (mm): | 4 mm |
| Stud Length (mm): | 40.5 mm | Weight (kg): | 0.45 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 3,991 | Adjustment: | None |
| Dynamic Track Roller Load Rating (N): | 17,750 N | Limiting Speed: | 3,900 |
| O.D. Configuration: | Crowned | Sealing: | Unsealed |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Industry Standard: | DIN |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Static Load Rating: | 29,800 | Roller Shape: | Crowned |
| Static Track Roller Load Rating: | 29,800 | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 21,280 N | Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166022686 | Weight: | 1.00 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

