McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFE 52
Part #:1652030000
Catalog #:MCFE 52
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Bushing Length (mm): | 18 mm | Overall Length (mm): | 66 mm |
| Bushing Diameter (mm): | 24 mm | Reamed Hole (mm): | 8 mm |
| Minimum Thread Length (in): | 21 in | Roller Width (mm): | 24 mm |
| Lubrication Fitting Size (mm): | 8 mm | Stud Diameter (mm): | 20 mm |
| Eccentricity (mm): | 1 mm | Stud Length (mm): | 40.5 mm |
| Weight (kg): | 0.45 kg |
Technical Specifications
| Sealing: | Unsealed | Limiting Speed: | 2,600 |
| Hex/Slot: | Screwdriver Slot | Dynamic Radial Rating: | 5,776 |
| O.D. Configuration: | Crowned | Series: | Metric CAMROL® |
| Adjustment: | Eccentric Bushing | Dynamic Track Roller Load Rating (N): | 25,690 N |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Industry Standard: | DIN |
| Static Track Roller Load Rating: | 46,700 | Dynamic Load Rating (lb): | 2,600 lb |
| Static Load Rating: | 46,700 | Stud Type: | Standard Stud with Eccentric Bushing |
| Lubrication Hole Location: | Stud side | Dynamic Load Rating (N): | 30,790 N |
| Clamping Torque (Nm): | 118 N·m | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166023928 | Weight: | 1.00 LB |
| Packaged Length: | 2.16 IN | Packaged Width: | 2.16 IN |
| Packaged Height: | 2.67 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

