McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 52A
Part #:1652152000
Catalog #:MCFR 52A
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M20x1.5 | Roller Diameter (mm): | 52 mm |
| Oil Hole Center (mm): | 12 mm | Minimum Thread Length (in): | 22 in |
| Reamed Hole (mm): | 8 mm | Overall Length (mm): | 66 mm |
| Oil Hole Diameter (mm): | 4 mm | Stud Length (mm): | 40.5 mm |
| Stud Diameter (mm): | 20 mm | Roller Width (mm): | 24 mm |
| Lubrication Fitting Size (mm): | 8 mm | Weight (kg): | 0.52 kg |
Technical Specifications
| Dynamic Track Roller Load Rating (N): | 17,750 N | Adjustment: | None |
| Rolling Element: | Needle Roller - Caged | Limiting Speed: | 3,900 |
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Crowned |
| Dynamic Radial Rating: | 3,991 | Series: | Metric CAMROL® |
| Sealing: | Unsealed | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 29,800 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 1,460 lb | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Static Track Roller Load Rating: | 29,800 |
| Stud Type: | Standard Stud | Industry Standard: | JIS |
| Lubrication Hole Location: | Stud side | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 21,280 N | Clamping Torque (Nm): | 118 N·m |
General Specifications
| UPC: | 726166024079 | Weight: | 1.15 LB |
| Packaged Length: | 2.76 IN | Packaged Width: | 2.21 IN |
| Packaged Height: | 2.21 IN | Country of Origin: | China |

