McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 62
Part #:1662010000
Catalog #:MCF 62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Overall Length (mm): | 80 mm | Roller Width (mm): | 29 mm |
| Stud Diameter (mm): | 24 mm | Oil Hole Diameter (mm): | 4 mm |
| Stud Length (mm): | 49.5 mm | Minimum Thread Length (in): | 25 in |
| Reamed Hole (mm): | 8 mm | Lubrication Fitting Size (mm): | 8 mm |
| Oil Hole Center (mm): | 11 mm | Weight (kg): | 0.92 kg |
Technical Specifications
| Adjustment: | None | Sealing: | Unsealed |
| Rolling Element: | Needle Roller - Full Complement | Dynamic Track Roller Load Rating (N): | 38,840 N |
| Limiting Speed: | 2,100 | Hex/Slot: | Screwdriver Slot |
| O.D. Configuration: | Crowned | Series: | Metric CAMROL® |
| Dynamic Radial Rating: | 8,732 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 Equivalent | Industry Standard: | DIN |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 65,400 | Roller Shape: | Crowned |
| Static Load Rating: | 65,400 | Dynamic Load Rating (N): | 46,580 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 216 N·m |
General Specifications
| UPC: | 726166024628 | Weight: | 2.03 LB |
| Packaged Length: | 3.23 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 2.64 IN | Country of Origin: | China |

