McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFRE 62
Part #:1662160000
Catalog #:MCFRE 62
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 62 mm |
| Roller Width (mm): | 29 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Length (mm): | 49.5 mm | Minimum Thread Length (in): | 25 in |
| Bushing Length (mm): | 22 mm | Bushing Diameter (mm): | 28 mm |
| Stud Diameter (mm): | 24 mm | Reamed Hole (mm): | 8 mm |
| Eccentricity (mm): | 1 mm | Overall Length (mm): | 80 mm |
| Weight (kg): | 0.96 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Needle Roller - Caged |
| Adjustment: | Eccentric Bushing | Dynamic Track Roller Load Rating (N): | 26,380 N |
| Sealing: | Unsealed | Limiting Speed: | 3,100 |
| O.D. Configuration: | Crowned | Dynamic Radial Rating: | 5,931 |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Static Load Rating: | 46,300 | Static Track Roller Load Rating: | 46,300 |
| Roller Shape: | Crowned | Clamping Torque (Nm): | 216 N·m |
| Dynamic Load Rating (N): | 31,680 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166115838 | Weight: | 2.11 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 2.60 IN | HTC: | 8482.40.0000 |
| Country of Origin: | China |

