McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 72
Part #:1672150000
Catalog #:MCFR 72
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M24x1.5 | Roller Diameter (mm): | 72 mm |
| Roller Width (mm): | 29 mm | Stud Length (mm): | 49.5 mm |
| Overall Length (mm): | 80 mm | Minimum Thread Length (in): | 25 in |
| Stud Diameter (mm): | 24 mm | Oil Hole Diameter (mm): | 4 mm |
| Reamed Hole (mm): | 8 mm | Oil Hole Center (mm): | 11 mm |
| Lubrication Fitting Size (mm): | 8 mm | Weight (kg): | 1.15 kg |
Technical Specifications
| Limiting Speed: | 3,100 | Series: | Metric CAMROL® |
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Crowned |
| Dynamic Track Roller Load Rating (N): | 26,380 N | Dynamic Radial Rating: | 5,931 |
| Sealing: | Unsealed | Rolling Element: | Needle Roller - Caged |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 46,300 | Tolerance Class: | P0 Equivalent |
| Industry Standard: | DIN | Roller Shape: | Crowned |
| Platform: | CAMROL® | Static Track Roller Load Rating: | 46,300 |
| Stud Type: | Standard Stud | Dynamic Load Rating (N): | 31,680 N |
| Ability to Relubricate: | Yes | Clamping Torque (Nm): | 216 N·m |
General Specifications
| UPC: | 726166026516 | Weight: | 2.54 LB |
| Packaged Length: | 4.41 IN | Packaged Width: | 3.27 IN |
| Packaged Height: | 3.27 IN | Country of Origin: | China |

