McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 80
Part #:1680150000
Catalog #:MCFR 80
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 80 mm |
| Roller Width (mm): | 35 mm | Oil Hole Center (mm): | 15 mm |
| Reamed Hole (mm): | 8 mm | Minimum Thread Length (in): | 32 in |
| Stud Length (mm): | 63 mm | Stud Diameter (mm): | 30 mm |
| Lubrication Fitting Size (mm): | 8 mm | Overall Length (mm): | 100 mm |
| Oil Hole Diameter (mm): | 4 mm | Weight (kg): | 2.07 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Caged | Dynamic Radial Rating: | 10,495 |
| Adjustment: | None | Dynamic Track Roller Load Rating (N): | 46,680 N |
| Sealing: | Unsealed | Series: | Metric CAMROL® |
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 2,200 |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 87,600 |
| Static Load Rating: | 87,600 | Stud Type: | Standard Stud |
| Industry Standard: | DIN / JIS | Clamping Torque (Nm): | 441 N·m |
| Dynamic Load Rating (N): | 56,000 N | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166027506 | Weight: | 4.56 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.30 IN |
| Packaged Height: | 4.60 IN | Country of Origin: | China |

