McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCF 90
Part #:1690010000
Catalog #:MCF 90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 90 mm |
| Stud Length (mm): | 63 mm | Overall Length (mm): | 100 mm |
| Roller Width (mm): | 35 mm | Minimum Thread Length (in): | 32 in |
| Oil Hole Center (mm): | 15 mm | Lubrication Fitting Size (mm): | 8 mm |
| Stud Diameter (mm): | 30 mm | Reamed Hole (mm): | 8 mm |
| Oil Hole Diameter (mm): | 4 mm | Weight (kg): | 2.32 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Crowned |
| Sealing: | Unsealed | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Track Roller Load Rating (N): | 64,140 N | Dynamic Radial Rating: | 14,420 |
| Adjustment: | None | Limiting Speed: | 1,500 |
| Series: | Metric CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 102,300 | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Crowned | Industry Standard: | DIN / JIS |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Static Track Roller Load Rating: | 102,300 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 441 N·m | Dynamic Load Rating (N): | 76,980 N |
General Specifications
| UPC: | 726166028640 | Weight: | 5.11 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 3.62 IN |
| Packaged Height: | 3.62 IN | Country of Origin: | China |

