McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - MCFR 90
Part #:1690150000
Catalog #:MCFR 90
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M30x1.5 | Roller Diameter (mm): | 90 mm |
| Reamed Hole (mm): | 8 mm | Overall Length (mm): | 100 mm |
| Roller Width (mm): | 35 mm | Stud Length (mm): | 63 mm |
| Oil Hole Diameter (mm): | 4 mm | Stud Diameter (mm): | 30 mm |
| Lubrication Fitting Size (mm): | 8 mm | Oil Hole Center (mm): | 15 mm |
| Minimum Thread Length (in): | 32 in | Weight (kg): | 2.45 kg |
Technical Specifications
| Adjustment: | None | Dynamic Radial Rating: | 10,495 |
| Series: | Metric CAMROL® | Rolling Element: | Needle Roller - Caged |
| Dynamic Track Roller Load Rating (N): | 46,680 N | Limiting Speed: | 2,200 |
| Hex/Slot: | Screwdriver Slot | Sealing: | Unsealed |
| O.D. Configuration: | Crowned | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 87,600 | Static Track Roller Load Rating: | 87,600 |
| Industry Standard: | DIN / JIS | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 56,000 N | Clamping Torque (Nm): | 441 N·m |
General Specifications
| UPC: | 726166028985 | Weight: | 5.41 LB |
| Packaged Length: | 3.80 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 4.80 IN | Country of Origin: | China |

