McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 16 S
Part #:1616151001
Catalog #:MCFR 16 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M6X1 | Roller Diameter (mm): | 16 mm |
| Minimum Thread Length (in): | 9 in | Lubrication Fitting Size (mm): | 4 mm |
| Reamed Hole (mm): | 4 mm | Stud Diameter (mm): | 6 mm |
| Roller Width (mm): | 11 mm | Overall Length (mm): | 28 mm |
| Stud Length (mm): | 16 mm | Weight (kg): | 0.03 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Dynamic Track Roller Load Rating (N): | 3,430 N |
| Limiting Speed: | 19,500 | Hex/Slot: | Screwdriver Slot |
| Rolling Element: | Needle Roller - Caged | Dynamic Radial Rating: | 771 |
| Sealing: | Sealed | Series: | Metric CAMROL® |
| Adjustment: | None | Material: | Bearing Steel, Black Oxide Finish |
| Industry Standard: | DIN / JIS | Stud Type: | Standard Stud |
| Roller Shape: | Crowned | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Static Load Rating: | 2,350 |
| Static Track Roller Load Rating: | 2,350 | Clamping Torque (Nm): | 3 N·m |
| Ability to Relubricate: | Yes | Dynamic Load Rating (N): | 4,120 N |
General Specifications
| UPC: | 726166014643 | Weight: | 0.07 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

