McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCF 22A S
Part #:1622012201
Catalog #:MCF 22A S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1.25 | Roller Diameter (mm): | 22 mm |
| Minimum Thread Length (in): | 13 in | Lubrication Fitting Size (mm): | 4 mm |
| Stud Length (mm): | 23 mm | Roller Width (mm): | 12 mm |
| Reamed Hole (mm): | 4 mm | Overall Length (mm): | 36 mm |
| Stud Diameter (mm): | 10 mm | Weight (kg): | 0.25 kg |
Technical Specifications
| Series: | Metric CAMROL® | Dynamic Track Roller Load Rating (N): | 7,850 N |
| O.D. Configuration: | Crowned | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 1,765 | Sealing: | Sealed |
| Adjustment: | None | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 9,000 | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Crowned | Static Track Roller Load Rating: | 10,400 |
| Industry Standard: | JIS | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Static Load Rating: | 10,400 | Ability to Relubricate: | Yes |
| Clamping Torque (Nm): | 15 N·m | Dynamic Load Rating (N): | 9,410 N |
General Specifications
| UPC: | 726166016050 | Weight: | 0.56 LB |
| Packaged Length: | 1.40 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

