McGill CAMROL® Crowned Metric Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - MCFR 22 S
Part #:1622151001
Catalog #:MCFR 22 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | M10x1 | Roller Diameter (mm): | 22 mm |
| Lubrication Fitting Size (mm): | 4 mm | Stud Length (mm): | 23 mm |
| Roller Width (mm): | 12 mm | Minimum Thread Length (in): | 12 in |
| Stud Diameter (mm): | 10 mm | Reamed Hole (mm): | 4 mm |
| Overall Length (mm): | 36 mm | Weight (kg): | 0.07 kg |
Technical Specifications
| O.D. Configuration: | Crowned | Hex/Slot: | Screwdriver Slot |
| Series: | Metric CAMROL® | Adjustment: | None |
| Rolling Element: | Needle Roller - Caged | Dynamic Radial Rating: | 1,169 |
| Limiting Speed: | 13,500 | Dynamic Track Roller Load Rating (N): | 5,200 N |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Stud Type: | Standard Stud | Static Load Rating: | 6,050 |
| Static Track Roller Load Rating: | 6,050 | Platform: | CAMROL® |
| Industry Standard: | DIN | Roller Shape: | Crowned |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Dynamic Load Rating (N): | 6,280 N | Clamping Torque (Nm): | 15 N·m |
General Specifications
| UPC: | 726166016500 | Weight: | 0.15 LB |
| Packaged Length: | 1.30 IN | Packaged Width: | 1.20 IN |
| Packaged Height: | 1.60 IN | Country of Origin: | China |

